Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.60 |
| Air inclusion max in3 | 0.04 |
| Angle shape | Straight |
| Application | AerospaceAgricultureChemicalConstructionFluid transferFood and beverageGeneral industryHvacHydraulicsLaw enforcement/rescueMedicalMilitaryOil and gasTransportationTrucks |
| Body size | 1/8 |
| Brand | Danfoss |
| Catalog Item | 1K4192 |
| Certifications | ISO 7241-1 Series B |
| Connection style | Manual connect |
| End size 2 | 7/16" |
| End type 1 | Male push to connect |
| End type 2 | Female 37 degree swivel |
| Finish plating | Zinc |
| Flow rate GPM | 0.60 |
| Flow rate LPM | 2.27 |
| Fluid compatibility | Hydraulic fluid |
| Fluid loss cc | 0.50000 |
| Fluid loss in3 | 0.03100 |
| Hex size 1 IN | 0.690 |
| Hex size 1 MM | 17.526 |
| Item type | Male half |
| Latch type | Push/pull |
| Product material | Carbon steel |
| Safety locking mechanism | None |
| Seal material | Ethylene propylene (EPDM) |
| Sub brand | Hansen |
| Valve Type | 2 way |
| Working pressure max psi | 4000 |
| Working pressure max bar | 276 |
| Working temperature max C | 149 |
| Working temperature max F | 300 |
| Working temperature min C | -54 |
| Working temperature min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146159717 |