Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | ChemicalFluid transferFood and beverageInjection mouldingMarineMilitaryPressure washingSteam cleaning |
| Body size | 1/8 |
| Brand | Danfoss |
| Burst pressure min bar | 772 |
| Burst pressure min psi | 11200 |
| Catalog Item | 1S17143 |
| Connection style | Manual connect |
| End Type 1 | Female Push to Connect |
| Flow rate gpm | 2.70 |
| Flow rate lpm | 10.22 |
| Fluid compatibility | Versatile fluid |
| Item type | Female half |
| Latch type | Push/pull |
| Product length in | 1.410 |
| Product length mm | 35.814 |
| Product material | Brass |
| Safety locking mechanism | None |
| Seal material | Fluorocarbon (FKM)Nitrile (NBR) |
| Sub brand | Hansen |
| Valve type | Straight thru |
| Working pressure max psi | 2800 |
| Working pressure max bar | 193 |
| Working temperature max C | 200 |
| Working temperature max F | 392 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146158352 |
