Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 209.90 |
| Air inclusion max in3 | 12.81 |
| Angle shape | Straight |
| Application | AerospaceAgricultureChemicalConstructionFluid transferFood and beverageGeneral industryHvacHydraulicsLaw enforcement/rescueMedicalMilitaryOil and gasTransportationTrucks |
| Body size | 2 1/2" |
| Brand | Danfoss |
| Catalog Item | 20K61NV |
| Certifications | ISO 7241-1 Series B |
| Connection style | Manual connect |
| End size 2 | -48 |
| End Type 1 | Male push to connect |
| End type 2 | Female pipe (NPTF) |
| Finish plating | Zinc |
| Flow rate gpm | 200.00 |
| Flow rate lpm | 757.08 |
| Fluid compatibility | Hydraulic fluid |
| Fluid loss cc | 209.90000 |
| Fluid loss in3 | 12.80900 |
| Hex size 1 IN | 4.000 |
| Hex size 1 MM | 101.600 |
| Item type | Male half |
| Latch type | Push/pull |
| Product material | Carbon steel |
| Safety locking mechanism | None |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Valve type | 2 way |
| Working pressure max psi | 1450 |
| Working pressure max bar | 100 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146159762 |