Other, misc dcpring
21018-4S
Product specifications
Characteristic | Value |
|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | 21018-4S |
| Material | Carbon steel |
| Product height in | 0.692 |
| Product height mm | 17.564 |
| Product length in | 0.147 |
| Product length mm | 3.734 |
| Product width in | 0.692 |
| Product width mm | 17.564 |