Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | 2104K316 |
| Item type | Component |
| Product material | Stainless steel |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146197634 |
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | 2104K316 |
| Item type | Component |
| Product material | Stainless steel |
| Sub brand | Hansen |
Characteristic | Value |
|---|---|
| EAN/UPC | 678146197634 |