Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | ConstructionIn-plant/IndustrialMaintenance and repairPneumatic tools |
| Body size | 1/4 |
| Brand | Danfoss |
| Burst pressure min bar | 69 |
| Burst pressure min psi | 1000 |
| Catalog Item | 210B |
| Connection style | Manual connect |
| End size 1 | -4 |
| End size 2 | -4 |
| End type 1 | Female Push to Connect |
| End type 2 | Female BSPP swivel |
| Finish plating | Zinc |
| Flow rate GPM | 142.00 |
| Flow rate lpm | 537.53 |
| Fluid compatibility | Compressed airGases and liquids |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.100 |
| Item type | Female half |
| Latch type | Push/pull |
| Product material | Carbon steel |
| Safety locking mechanism | Pin lock |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Thread size 1 | G 1/4 |
| Thread size 2 | G 1/4 |
| Valve Type | 2 way |
| Working pressure max psi | 250 |
| Working pressure max bar | 17.00 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146197641 |