Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | 22021-10 |
| Material | Teflon |
| Product height in | 1.046 |
| Product height mm | 26.568 |
| Product length in | 0.032 |
| Product length mm | 0.813 |
| Product width in | 1.046 |
| Product width mm | 26.568 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146136909 |
