Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | 22021-12 |
| Material | Teflon |
| Product height in | 1.317 |
| Product height mm | 33.452 |
| Product length in | 0.040 |
| Product length mm | 1.016 |
| Product width in | 1.317 |
| Product width mm | 33.452 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146136916 |
