Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | 22021-13 |
| Product height in | 1.490 |
| Product height mm | 37.846 |
| Product length in | 0.050 |
| Product length mm | 1.270 |
| Product width in | 1.490 |
| Product width mm | 37.846 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146157997 |
