Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | 22021-17 |
| Material | Teflon |
| Product height in | 1.741 |
| Product height mm | 44.209 |
| Product length in | 0.054 |
| Product length mm | 1.372 |
| Product width in | 1.741 |
| Product width mm | 44.209 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146158000 |
