Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | 22021-6 |
| Material | Teflon |
| Product height in | 0.853 |
| Product height mm | 21.654 |
| Product length in | 0.030 |
| Product length mm | 0.762 |
| Product width in | 0.853 |
| Product width mm | 21.654 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146158024 |
