Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Body size | 1/4 |
End size 1 | -4 |
End type 1 | Male pipe (NPTF) |
Finish plating | Zinc trivalent |
Fluid compatibility | Compressed airGasLiquid |
Hex size 1 IN | 0.630 |
Item type | Male half |
Latch type | Push/pull |
Product material | Carbon steel |
Safety locking mechanism | Pin lock |
Seal material | Nitrile (NBR) |
Thread size 1 | 1/4-18 NPTF |
Valve Type | 2 way |
Working pressure max psi | 250 |
Working temperature max F | 200 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146152824 |