Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | ConstructionGeneral pneumaticsIn-plant/IndustrialMaintenance and repairRailways |
| Body size | 3/8 |
| Brand | Danfoss |
| Burst pressure min bar | 69 |
| Burst pressure min psi | 1000 |
| Catalog Item | 23203013 |
| Connection style | Manual connect |
| End size 2 | -6 |
| End Type 1 | Female Push to Connect |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Zinc |
| Flow rate gpm | 471.28 |
| Flow rate lpm | 1783.99 |
| Fluid compatibility | Process fluids |
| Hex size 1 IN | 1.000 |
| Hex size 1 MM | 25.400 |
| Item type | Female half |
| Latch type | Push/pull |
| Product length in | 3.800 |
| Product length mm | 96.520 |
| Product material | Carbon steel |
| Safety locking mechanism | Sleeve lock |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Valve type | 1 way |
| Working pressure max psi | 250 |
| Working pressure max bar | 17 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146196019 |
