Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | ConstructionGeneral pneumatics |
| Body size | 1/4 |
| Brand | Danfoss |
| Burst pressure min bar | 41 |
| Burst pressure min psi | 600 |
| Catalog Item | 24AP25FBS |
| Connection style | Automatic connect |
| End size 2 | -4 |
| End Type 1 | Male push to connect |
| End type 2 | Female BSPP swivel |
| Finish plating | Zinc |
| Flow rate GPM | 209.22 |
| Flow rate lpm | 791.98 |
| Fluid compatibility | Compressed air |
| Hex size 1 IN | 0.690 |
| Hex size 1 MM | 17.526 |
| Item type | Male half |
| Latch type | Push/pull |
| Product material | Carbon steel |
| Safety locking mechanism | Sleeve lock |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Thread size 2 | G 1/4 |
| Working pressure max psi | 150 |
| Working pressure max bar | 10 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146197689 |
