Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.03 |
| Angle shape | Straight |
| Application | AgricultureBuilding materialCommercial vehiclesFluid transferHydraulicsRoad vehicles |
| Body size | 1" |
| Brand | Danfoss |
| Burst pressure min bar | 1260 |
| Burst pressure min psi | 18270 |
| Catalog Item | 25FFP125 |
| Certifications | ISO 16028 |
| Compliances | PED 2014/68 EU Article 4.3REACHRoHS Compliant |
| Connection style | Manual connect |
| End size 1 | -20 |
| End Type 1 | Female Pipe (NPT) |
| Finish plating | Guardian sealtm |
| Flow rate gpm | 48.60 |
| Fluid compatibility | Hydraulic fluid |
| Fluid loss cc | 0.03200 |
| Hex size 1 IN | 2.170 |
| Hex size 1 MM | 55.1 |
| Item type | Male half |
| Latch type | Push to connect |
| Product length in | 4.120 |
| Product length mm | 104.648 |
| Product material | Carbon steel |
| Safety locking mechanism | Sleeve lock |
| Seal material | Nitrile(NBR)+Polyurethane(AU) |
| Sub brand | Hansen |
| Thread size 1 | 1 1/4-11 1/2 NPTF |
| Torque lbs-ft | 58.50 |
| Valve type | 2 way |
| Working pressure max psi | 5800 |
| Working pressure max bar | 400 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min F | -13 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789341471 |
