Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | ConstructionGeneral pneumatics |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | 2608 |
| End Type 1 | Female pipe (NPTF) |
| Product height in | 0.650 |
| Product height mm | 16.510 |
| Product length in | 1.680 |
| Product length mm | 42.672 |
| Product width in | 0.650 |
| Product width mm | 16.510 |
| Safety locking mechanism | Pin lock |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146099570 |
