Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | ConstructionGeneral pneumatics |
| Body size | 1/4 |
| Brand | Danfoss |
| Burst pressure min bar | 41 |
| Burst pressure min psi | 600 |
| Catalog Item | 2609 |
| Connection style | Automatic connect |
| End size 2 | -4 |
| End Type 1 | Male push to connect |
| End type 2 | Female pipe (NPTF) |
| Finish plating | Zinc |
| Flow rate gpm | 209.22 |
| Flow rate lpm | 791.98 |
| Fluid compatibility | Compressed air |
| Hex size 1 IN | 0.690 |
| Hex size 1 MM | 17.5 |
| Item type | Male half |
| Latch type | Push/pull |
| Product height in | 0.790 |
| Product height mm | 20.066 |
| Product length in | 1.550 |
| Product length mm | 39.370 |
| Product material | Carbon steel |
| Product width in | 0.790 |
| Product width mm | 20.066 |
| Safety locking mechanism | Pin lock |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Working pressure max psi | 150 |
| Working pressure max bar | 10 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146099594 |
