Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 1/4 |
| Burst pressure min bar | 41 |
| Burst pressure min psi | 600 |
| Compliances | A-A-59439 |
| Connection style | Automatic connect |
| End size 1 | -4 |
| End size 2 | -4 |
| End type 1 | Male push to connect |
| End type 2 | Female pipe BSPT |
| Finish plating | Zinc |
| Flow rate GPM | 209.22 |
| Flow rate lpm | 791.98 |
| Fluid compatibility | Compressed air |
| Hex size 1 IN | 0.690 |
| Hex size 1 MM | 17.526 |
| Item type | Male half |
| Latch type | Push/pull |
| Product length in | 1.520 |
| Product material | Carbon steel |
| Safety locking mechanism | Pin lock |
| Seal material | Nitrile (NBR) |
| Thread size 1 | R 1/4 |
| Thread size 2 | R 1/4 |
| Working pressure max psi | 150 |
| Working pressure max bar | 10.00 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146099600 |
