Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Breathing airGeneral pneumaticsLaboratoriesMedicalPharmaceuticalRecreation and entertainment |
| Body size | 1/8 |
| Brand | Danfoss |
| Catalog Item | 28S12F143 |
| Item type | Female half |
| Product length in | 1.790 |
| Product length mm | 45.466 |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146197801 |
