Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Breathing airGeneral pneumaticsLaboratoriesMedicalPharmaceuticalRecreation and entertainment |
| Body size | 1/8 |
| Brand | Danfoss |
| Catalog Item | 28S25M |
| Fluid compatibility | Compressed airGasLiquid |
| Hex size 1 IN | 0.560 |
| Hex size 1 MM | 14.224 |
| Item type | Female half |
| Latch type | Push/pull |
| Product length in | 1.390 |
| Product length mm | 35.306 |
| Product material | Brass |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Valve type | 1 way |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146197818 |
