Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Breathing airGeneral pneumaticsLaboratoriesMedicalPharmaceuticalRecreation and entertainment |
| Body size | 1/8 |
| Brand | Danfoss |
| Burst pressure min bar | 83 |
| Burst pressure min psi | 1200 |
| Catalog Item | 28S25M143 |
| Connection style | Manual connect |
| End size 2 | -4 |
| End Type 1 | Female Push to Connect |
| End type 2 | Male pipe (NPTF) |
| Flow rate GPM | 75.00 |
| Flow rate lpm | 283.91 |
| Fluid compatibility | Compressed airGases and liquids |
| Hex size 1 IN | 0.560 |
| Hex size 1 MM | 14.2 |
| Item type | Female half |
| Product material | Brass |
| Safety locking mechanism | Sleeve lock |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Hansen |
| Valve type | 1 way |
| Working pressure max psi | 3000 |
| Working pressure max bar | 207 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146137753 |