Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2C7 |
| End Type 1 | Male pipe (NPT) |
| End type 2 | Line/hose/tube |
| Item type | Male half |
| Product material | Brass |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146197900 |
