Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 1.20 |
| Air inclusion max in3 | 0.07 |
| Angle shape | Straight |
| Application | AerospaceAgricultureChemicalConstructionConsumer productsFluid transferFood and beverageGeneral industryHvacHydraulicsLaw enforcement/rescueMedicalMilitaryOil and gasTransportationTrucks |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | 2H16BS118 |
| Certifications | ISO 7241-1 Series B |
| Connection style | Manual connect |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Female Push to Connect |
| End type 2 | Female BSPP swivel |
| Finish plating | Zinc |
| Flow rate gpm | 3.00 |
| Flow rate lpm | 11.36 |
| Fluid compatibility | Hydraulic fluid |
| Fluid loss cc | 0.90000 |
| Fluid loss in3 | 0.05500 |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.1 |
| Item type | Female half |
| Latch type | Push/pull |
| Product length in | 2.310 |
| Product length mm | 58.674 |
| Product material | Carbon steel |
| Safety locking mechanism | None |
| Seal material | Neoprene |
| Sub brand | Hansen |
| Thread size 1 | G 1/4 |
| Thread size 2 | G 1/4 |
| Valve type | 2 way |
| Working pressure max psi | 5000 |
| Working pressure max bar | 345 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min C | -54 |
| Working temperature min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146159823 |
