Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AerospaceChemicalFood and beverageMilitary |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | 2HG15 |
| End size 1 | -4 |
| End Type 1 | Male pipe (NPT) |
| Fluid compatibility | Liquid and gases |
| Item type | Female half |
| Latch type | Push/pull |
| Product length in | 2.730 |
| Product length mm | 69.342 |
| Product material | Stainless steel |
| Safety locking mechanism | None |
| Seal material | Ethylene propylene (EPDM) |
| Sub brand | Hansen |
| Thread size 1 | 1/4-18 NPT |
| Working pressure max psi | 1500 |
| Working pressure max bar | 104 |
| Working temperature max C | 150 |
| Working temperature max F | 302 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146197993 |
