Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 2.20 |
| Air inclusion max in3 | 0.13 |
| Angle shape | Straight |
| Application | AerospaceChemicalFood and beverageMilitary |
| Body size | 1/4 |
| Brand | Danfoss |
| Burst pressure min bar | 414 |
| Burst pressure min psi | 6000 |
| Catalog Item | 2KILF16143 |
| Connection style | Manual connect |
| End size 2 | -4 |
| End Type 1 | Male push to connect |
| End type 2 | Female pipe (NPTF) |
| Flow rate gpm | 2.20 |
| Flow rate lpm | 8.33 |
| Fluid compatibility | Liquid and gases |
| Fluid loss cc | 1.00000 |
| Fluid loss in3 | 0.06100 |
| Hex size 1 IN | 0.690 |
| Hex size 1 MM | 17.526 |
| Item type | Male half |
| Latch type | Push/pull |
| Product material | Stainless steel |
| Safety locking mechanism | None |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Hansen |
| Working pressure max psi | 1500 |
| Working pressure max bar | 103 |
| Working temperature max C | 200 |
| Working temperature max F | 392 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146198532 |
