Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | General pneumaticsMarineMiningShipyards |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | 2L15 |
| End size 1 | -4 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Zinc trivalent |
| Fluid compatibility | Compressed air |
| Hex size 1 IN | 0.560 |
| Hex size 1 MM | 14.2 |
| Item type | Male half |
| Latch type | Push/pull |
| Product length in | 1.660 |
| Product length mm | 42.164 |
| Product material | Carbon steel |
| Safety locking mechanism | Ring lock |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Thread size 1 | 1/4-18 NPTF |
| Working pressure max psi | 300 |
| Working pressure max bar | 21 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146100474 |