Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | General pneumaticsMarineMiningShipyards |
| Body size | 1/4 |
| Brand | Danfoss |
| Burst pressure min bar | 83 |
| Burst pressure min psi | 1200 |
| Catalog Item | 2R20192 |
| Connection style | Manual connect |
| End size 2 | -6 |
| End Type 1 | Female Push to Connect |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Zinc |
| Flow rate GPM | 356.00 |
| Flow rate lpm | 1347.61 |
| Fluid compatibility | Compressed air |
| Hex size 1 IN | 0.880 |
| Hex size 1 MM | 22.352 |
| Item type | Female half |
| Latch type | Push/pull |
| Product length in | 2.160 |
| Product length mm | 54.864 |
| Product material | Carbon steel |
| Safety locking mechanism | Ring lock |
| Seal material | Ethylene propylene (EPDM) |
| Sub brand | Hansen |
| Working pressure max psi | 300 |
| Working pressure max bar | 21 |
| Working temperature max C | 150 |
| Working temperature max F | 302 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146100634 |