Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Ultra high pressureWindmill turbines |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | 2UHS25 |
| Connection style | Manual connect |
| Product material | Carbon steel |
| Sub brand | Hansen |
| Valve type | 2 way |