Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Ultra high pressureWindmill turbines |
| Body size | 1/4 |
| Brand | Danfoss |
| Connection style | Manual connect |
| Finish plating | Zinc trivalent |
| Hex size 1 IN | 0.940 |
| Hex size 1 MM | 23.876 |
| Item type | Female half |
| Latch type | Push/pull |
| Product material | Carbon steel |
| Sub brand | Hansen |
| Valve Type | 2 way |
| Working pressure max psi | 14503 |
| Working pressure max BAR | 1001 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
