Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Breathing airFluid transferGeneral pneumaticsMaintenance and repair |
| Body size | 1/4 |
| Brand | Danfoss |
| Burst pressure min bar | 552 |
| Burst pressure min psi | 8000 |
| Catalog Item | 3000BVSL138 |
| Connection style | Manual connect |
| End size 2 | 7/16" |
| End Type 1 | Female Push to Connect |
| End type 2 | Male pipe (NPTF) |
| Flow rate gpm | 180.00 |
| Flow rate lpm | 681.37 |
| Fluid compatibility | AirGases and liquids |
| Hex size 1 IN | 0.690 |
| Hex size 1 MM | 17.526 |
| Item type | Female half |
| Product length in | 2.110 |
| Product length mm | 53.594 |
| Product material | Brass |
| Safety locking mechanism | Pin lock |
| Seal material | Silicone |
| Sub brand | Hansen |
| Valve type | 1 way |
| Working pressure max psi | 2000 |
| Working pressure max bar | 138 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146100801 |
