Product specifications
Characteristic | Value |
|---|---|
| Application | Breathing airFluid transferGeneral pneumaticsMaintenance and repair |
| Brand | Danfoss |
| Catalog Item | 3000BVSL143 |
| Product length in | 2.110 |
| Product length mm | 53.594 |
| Safety locking mechanism | Sleeve lock |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146100818 |
