Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Breathing airFluid transferGeneral pneumaticsMaintenance and repair |
| Brand | Danfoss |
| Catalog Item | 3100SLOC |
| Item type | Component |
| Product material | Brass |
| Safety locking mechanism | Sleeve lock |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146198846 |
