Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.05 |
| Angle shape | Straight |
| Application | AgricultureBuilding materialCommercial vehiclesFluid transferHydraulicsRoad vehicles |
| Body size | 1 1/4" |
| Brand | Danfoss |
| Catalog Item | 32FFP125BS143 |
| Certifications | ISO 16028 |
| Connection style | Manual connect |
| End Type 1 | Female BSPP port washer seal. |
| Flow rate gpm | 68.70 |
| Fluid loss cc | 0.17000 |
| Latch type | Push to connect |
| Product material | Carbon steel |
| Seal material | Fluorocarbon (FKM) |
| Valve type | 2 way |