Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Breathing airFluid transferGeneral pneumaticsMaintenance and repair |
| Body size | 1/4 |
| Brand | Danfoss |
| Burst pressure min bar | 552 |
| Burst pressure min psi | 8000 |
| Catalog Item | 3600SL |
| Connection style | Manual connect |
| End Type 1 | Female Push to Connect |
| End Type 2 | Line/hose/tube |
| Flow rate gpm | 180.00 |
| Flow rate lpm | 681.37 |
| Fluid compatibility | AirGases and liquids |
| Item type | Female half |
| Product length in | 2.630 |
| Product length mm | 66.802 |
| Product material | Brass |
| Safety locking mechanism | Pin lock |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Valve type | 1 way |
| Working pressure max psi | 2000 |
| Working pressure max bar | 138 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146031334 |
