Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 3/8 |
| Brand | Danfoss |
| Catalog Item | 3DBP37FBS192 |
| End Type 1 | Female BSPP port washer seal. |
| Item type | Male half |
| Seal material | Ethylene propylene (EPDM) |
| Sub brand | Hansen |
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 3/8 |
| Brand | Danfoss |
| Catalog Item | 3DBP37FBS192 |
| End Type 1 | Female BSPP port washer seal. |
| Item type | Male half |
| Seal material | Ethylene propylene (EPDM) |
| Sub brand | Hansen |