Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 3/8 |
| Brand | Danfoss |
| Catalog Item | 3DBS37F |
| Hex size 2 IN | 1.000 |
| Hex size 2 MM | 25.4 |
| Item type | Female half |
| Latch type | Push/pull |
| Seal material | Ethylene propylene (EPDM) |
| Sub brand | Hansen |