Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | General pneumaticsMarineMiningShipyards |
| Body size | 3/8 |
| Brand | Danfoss |
| Burst pressure min bar | 83 |
| Burst pressure min psi | 1200 |
| Catalog Item | 3L16G |
| Connection style | Manual connect |
| End size 2 | -4 |
| End Type 1 | Male push to connect |
| End type 2 | Female pipe (NPTF) |
| Finish plating | Zinc |
| Flow rate gpm | 594.00 |
| Flow rate lpm | 2248.53 |
| Fluid compatibility | Compressed air |
| Hex size 1 IN | 0.880 |
| Hex size 1 MM | 22.4 |
| Item type | Male half |
| Latch type | Push/pull |
| Product material | Carbon steel |
| Safety locking mechanism | Ring lock |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Working pressure max psi | 300 |
| Working pressure max bar | 21 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146165152 |
