Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | ConstructionGeneral industryGeneral pneumatics |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | 3PB3 |
| Compliances | A-A-59439 |
| End Type 1 | Line/hose/tube |
| Finish plating | Zinc trivalent |
| Fluid compatibility | AirGasLiquid |
| Hex size 1 IN | 0.630 |
| Hex size 1 MM | 16.0 |
| Item type | Male half |
| Latch type | Push/pull |
| Product material | Carbon steel |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Valve type | 2 way |
| Working pressure max psi | 2000 |
| Working pressure max bar | 138 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146165558 |