Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Body size | 3/8 |
Brand | Danfoss |
Burst pressure min bar | 772 |
Burst pressure min psi | 11200 |
Connection style | Manual connect |
End type 1 | Female Push to Connect |
Flow rate gpm | 15.00 |
Flow rate lpm | 56.78 |
Fluid compatibility | Versatile fluid |
Item type | Female half |
Latch type | Push/pull |
Product material | Brass |
Safety locking mechanism | Sleeve lock |
Seal material | Nitrile (NBR) |
Sub brand | Hansen |
Valve type | Straight thru |
Working pressure max psi | 2800 |
Working pressure max bar | 193 |
Working temperature max C | 200 |
Working temperature max F | 392 |
Working temperature min C | -20 |
Working temperature min F | -4 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146158543 |