Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | ConstructionGeneral industryGeneral pneumatics |
| Body size | 3/8 |
| Brand | Danfoss |
| Burst pressure min bar | 276 |
| Burst pressure min psi | 4000 |
| Catalog Item | 400 |
| Connection style | Manual connect |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Female Push to Connect |
| End Type 2 | Female pipe (NPTF) |
| Finish plating | Nickel |
| Flow rate gpm | 336.00 |
| Flow rate lpm | 1271.90 |
| Fluid compatibility | Compressed airGases and liquids |
| Hex size 1 IN | 0.880 |
| Hex size 1 MM | 22.352 |
| Item type | Female half |
| Latch type | Push/pull |
| Product height in | 1.130 |
| Product height mm | 28.702 |
| Product length in | 2.100 |
| Product length mm | 53.340 |
| Product material | Brass |
| Product width in | 1.130 |
| Product width mm | 28.702 |
| Safety locking mechanism | Sleeve lock |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Thread size 1 | 1/4-18 NPT |
| Valve type | 2 way |
| Working pressure max psi | 1000 |
| Working pressure max bar | 69 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146102027 |
