Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Breathing airFluid transferGeneral pneumaticsMaintenance and repair |
| Body size | 3/8 |
| Brand | Danfoss |
| Burst pressure min bar | 276 |
| Burst pressure min psi | 4000 |
| Catalog Item | 4000A |
| Compliances | A-A-59439 |
| Connection style | Manual connect |
| End size 1 | -2 |
| End size 2 | -2 |
| End type 1 | Female pipe (NPTF) |
| Flow rate GPM | 336.56 |
| Flow rate LPM | 1274.02 |
| Fluid compatibility | AirGases and liquids |
| Hex size 1 IN | 0.880 |
| Hex size 1 MM | 22.4 |
| Item type | Female half |
| Product length in | 2.100 |
| Product length mm | 53.340 |
| Product material | Brass |
| Safety locking mechanism | Pin lock |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Thread size 2 | 1/8-27 NPTF |
| Working pressure max psi | 1000 |
| Working pressure max bar | 69 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146166401 |