Product specifications
Characteristic | Value |
|---|---|
| Application | Breathing airFluid transferGeneral pneumaticsMaintenance and repair |
| Brand | Danfoss |
| Catalog Item | 4000BV143 |
| Product length in | 2.100 |
| Product length mm | 53.340 |
| Safety locking mechanism | Pin lock |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146102041 |