Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | ConstructionGeneral industryGeneral pneumatics |
| Body size | 3/8 |
| Brand | Danfoss |
| Catalog Item | 4006E |
| Compliances | A-A-59439 |
| Connection style | Manual connect |
| End type 1 | Line/hose/tube |
| Finish plating | Nickel |
| Fluid compatibility | Compressed airGasLiquid |
| Item type | Female half |
| Latch type | Push/pull |
| Product length in | 2.820 |
| Product length mm | 71.628 |
| Product material | Brass |
| Safety locking mechanism | Sleeve lock |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Valve type | 2 way |
| Working pressure max psi | 1000 |
| Working pressure max bar | 69 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146102065 |
