Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.45 |
| Angle shape | Straight |
| Application | AgricultureBuilding materialCommercial vehiclesFluid transferHydraulicsRoad vehicles |
| Body size | 1 1/2" |
| Brand | Danfoss |
| Catalog Item | 40FFP150FG143 |
| Certifications | ISO 16028 |
| Connection style | Manual connect |
| End type 1 | Female ORB port BSPP |
| Flow rate GPM | 118.90 |
| Fluid loss cc | 0.26500 |
| Latch type | Push to connect |
| Product material | Carbon steel |
| Seal material | Fluorocarbon (FKM) |
| Valve type | 2 way |