Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.45 |
| Air inclusion max in3 | 0.03 |
| Angle shape | Straight |
| Application | AgricultureBuilding materialCommercial vehiclesFluid transferHydraulicsRoad vehicles |
| Body size | 1 1/2" |
| Brand | Danfoss |
| Burst pressure min bar | 810 |
| Burst pressure min psi | 11745 |
| Catalog Item | 40FFS187UN143 |
| Certifications | ISO 16028 |
| Connection style | Manual connect |
| End size 2 | 1-7/8" |
| End type 1 | Female Push to Connect |
| End type 2 | Female 37 degree swivel |
| Finish plating | Guardian Seal |
| Flow rate GPM | 118.90 |
| Flow rate lpm | 450.09 |
| Fluid loss cc | 0.26500 |
| Fluid loss in3 | 0.01600 |
| Hex size 1 IN | 2.560 |
| Hex size 1 MM | 65.024 |
| Item type | Female half |
| Latch type | Push/pull |
| Product material | Carbon steel |
| Safety locking mechanism | Sleeve lock |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Hansen |
| Valve Type | 2 way |
| Working pressure max psi | 3915 |
| Working pressure max bar | 270 |
| Working temperature max C | 200 |
| Working temperature max F | 392 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146156471 |