Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Breathing airFluid transferGeneral pneumaticsMaintenance and repair |
| Body size | 3/8 |
| Brand | Danfoss |
| Burst pressure min bar | 276 |
| Burst pressure min psi | 4000 |
| Catalog Item | 4200BV143 |
| Connection style | Manual connect |
| End size 1 | -6 |
| Flow rate gpm | 336.56 |
| Flow rate lpm | 1274.02 |
| Hex size 1 IN | 0.880 |
| Hex size 1 MM | 22.352 |
| Item type | Female half |
| Product material | Brass |
| Safety locking mechanism | Pin lock |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Hansen |
| Working pressure max psi | 1000 |
| Working pressure max bar | 69 |
| Working temperature max C | 204 |
| Working temperature max F | 400 |
| Working temperature min C | -26 |
| Working temperature min F | -15 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146166487 |
