Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | ConstructionGeneral industryGeneral pneumatics |
| Body size | 3/8 |
| Brand | Danfoss |
| Catalog Item | 42G |
| End Type 1 | Male pipe (NPTF) |
| Item type | Component |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146199423 |