Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Breathing airFluid transferGeneral pneumaticsMaintenance and repair |
| Body size | 3/8 |
| Brand | Danfoss |
| Catalog Item | 4300 |
| Product height in | 1.380 |
| Product height mm | 35.052 |
| Product length in | 2.350 |
| Product length mm | 59.690 |
| Product width in | 1.380 |
| Product width mm | 35.052 |
| Safety locking mechanism | Pin lock |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146042088 |
