Product specifications
Characteristic | Value |
|---|---|
| Application | ConstructionGeneral industryGeneral pneumatics |
| Brand | Danfoss |
| Catalog Item | 450 |
| Connection style | Manual connect |
| Product height in | 1.130 |
| Product height mm | 28.702 |
| Product length in | 2.540 |
| Product length mm | 64.516 |
| Product material | Brass |
| Product width in | 1.130 |
| Product width mm | 28.702 |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
