Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 3/8 |
| Brand | Danfoss |
| Burst pressure min bar | 276 |
| Burst pressure min psi | 4000 |
| Catalog Item | 4D |
| Connection style | Manual connect |
| End type 1 | Male push to connect |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc |
| Flow rate GPM | 336.00 |
| Flow rate LPM | 1271.90 |
| Fluid compatibility | Compressed airGases and liquids |
| Hex size 1 IN | 0.630 |
| Hex size 1 MM | 16.002 |
| Item Type | Male half |
| Latch type | Push/pull |
| Product length in | 2.060 |
| Product length mm | 52.324 |
| Product material | Carbon steel |
| Safety locking mechanism | Sleeve lock |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Valve type | 2 way |
| Working pressure max psi | 1000 |
| Working pressure max bar | 69 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146102416 |
